IESNA:LM-63-2002
[TEST]P1641531
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-30)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5E-830-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 310W 80CRI 3000K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC
[LAMP] (80) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.59A 310.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28089.4
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 310.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6812.8 6576.6 6190.4 5862.8 5593.5 5408.1 5319.2 5314.1 5387.7 5580.8 5867.8 6299.7 6739.1 7193.8 7625.7 
8039.7 8509.6 9030.4 9589.2 10323.3 10955.8 11095.6 10468.1 8883.0 6510.5 4734.9 3723.9 2898.4 2235.4 1435.2 802.7 
315.0 127.0 38.1 2.5 0.0 0.0 
6812.8 6596.9 6210.8 5865.3 5601.1 5410.6 5314.1 5306.5 5382.7 5568.1 5862.8 6269.2 6736.6 7201.4 7640.9 
8090.5 8606.2 9134.5 9728.9 10445.3 11062.5 11179.4 10595.1 9109.1 6693.4 4828.9 3721.4 2954.2 2311.6 1430.1 807.8 
325.1 134.6 40.6 2.5 0.0 0.0 
6812.8 6568.9 6195.5 5865.3 5603.7 5420.8 5319.2 5301.4 5357.3 5530.0 5814.5 6208.2 6716.3 7252.2 7775.5 
8306.4 8878.0 9495.2 10148.1 10849.2 11410.5 11499.4 10882.2 9378.4 6873.8 4826.4 3830.6 3063.5 2466.5 1658.7 937.3 
439.5 223.5 88.9 20.3 2.5 0.0 
6812.8 6637.5 6269.2 5956.7 5707.8 5530.0 5410.6 5370.0 5387.7 5502.1 5745.9 6088.8 6594.3 7158.3 7808.5 
8466.5 9149.8 9876.3 10696.7 11481.7 12203.1 12391.1 11872.9 10666.3 8052.4 5245.5 3967.8 3467.4 3055.8 2469.1 1511.4 
795.1 492.8 279.4 86.4 2.5 0.0 
6812.8 6650.2 6327.6 6033.0 5791.6 5621.4 5502.1 5428.4 5400.4 5433.5 5570.6 5837.4 6220.9 6749.3 7392.0 
8192.1 9063.4 9916.9 10943.1 11954.1 13186.1 14128.5 14374.9 13706.9 12121.8 8324.2 4648.5 3492.8 3226.0 3099.0 
2888.2 1905.1 1160.9 607.1 215.9 5.1 0.0 
6812.8 6726.4 6447.0 6180.3 5969.4 5806.9 5679.9 5585.9 5530.0 5509.7 5540.2 5659.5 5888.2 6228.5 6744.2 
7369.1 8194.7 9193.0 10305.6 11499.4 13038.8 14982.0 16882.1 17893.1 17824.5 16651.0 12853.4 6726.4 3764.6 3137.1 
2951.7 2636.7 1775.6 1262.5 317.5 10.2 0.0 
6812.8 6769.6 6546.1 6327.6 6157.4 5997.4 5875.5 5784.0 5725.6 5684.9 5687.5 5738.3 5845.0 6038.0 6353.0 
6807.7 7427.5 8202.3 9157.4 10409.7 11829.7 13569.7 15827.9 18982.8 21845.6 23349.4 23534.9 21904.1 16389.3 9063.4 
4488.5 2667.2 1905.1 1285.3 856.0 91.4 0.0 
6812.8 6800.1 6660.4 6502.9 6368.3 6238.7 6134.6 6066.0 6012.6 5974.5 5974.5 5989.8 6030.4 6114.2 6281.9 
6566.4 7003.3 7640.9 8502.0 9609.5 10993.9 12667.9 14555.3 16554.4 18800.0 22183.5 27124.2 30180.0 29212.2 23204.6 
16546.8 11283.5 6647.7 2550.4 830.6 152.4 0.0 
6812.8 6797.6 6665.5 6523.2 6391.1 6269.2 6167.6 6101.5 6048.2 6015.2 6012.6 6027.9 6066.0 6139.6 6284.4 
6546.1 6960.1 7567.2 8428.4 9474.9 10864.4 12576.5 14364.8 16381.7 18485.0 21449.4 26331.6 30164.8 29458.6 23484.1 
16767.8 11316.6 6513.1 2408.1 736.7 155.0 0.0 
6812.8 6835.7 6782.3 6703.6 6635.0 6556.2 6490.2 6459.7 6454.6 6467.3 6482.6 6502.9 6520.7 6556.2 6635.0 
6792.5 7082.1 7569.8 8319.1 9314.9 10592.6 12073.5 13562.1 14994.7 16165.8 17418.1 19097.2 21660.2 22805.8 20656.8 
16104.8 9980.4 3863.6 830.6 208.3 38.1 0.0 
6812.8 6835.7 6825.5 6817.9 6812.8 6789.9 6792.5 6820.4 6881.4 6960.1 7044.0 7112.5 7176.0 7231.9 7305.6 
7417.4 7618.0 7994.0 8598.5 9538.4 10778.0 12144.7 13689.1 14997.3 16122.6 17171.7 18584.0 20237.7 19066.7 15416.4 
11844.9 7264.9 2113.4 538.5 238.8 106.7 0.0 
6812.8 6835.7 6825.5 6805.2 6789.9 6759.4 6729.0 6723.9 6739.1 6754.4 6764.5 6762.0 6741.7 6726.4 6708.6 
6713.7 6792.5 6988.1 7379.3 8019.4 9038.0 10262.4 11669.6 12960.1 14217.4 15358.0 16790.7 18271.6 16549.3 12924.5 
9584.1 5209.9 1379.3 401.4 195.6 86.4 0.0 
6812.8 6744.2 6703.6 6650.2 6581.6 6482.6 6378.4 6284.4 6205.7 6124.4 6035.5 5928.8 5812.0 5687.5 5565.6 
5438.5 5362.3 5364.9 5471.6 5789.1 6363.2 7224.3 8253.1 9180.3 9955.0 10585.0 11387.7 11811.9 9980.4 7196.4 
4196.4 1463.2 401.4 116.8 43.2 17.8 0.0 
6812.8 6736.6 6589.3 6386.0 6152.3 5852.6 5552.9 5227.7 4907.6 4600.3 4259.9 3917.0 3561.3 3149.8 2758.6 2334.4 
1917.8 1519.0 1165.9 884.0 696.0 596.9 551.2 548.7 515.7 431.8 330.2 236.2 170.2 127.0 96.5 73.7 50.8 35.6 25.4 20.3 0.0 
6812.8 6665.5 6386.0 6002.5 5570.6 5065.1 4531.7 4026.2 3444.5 2857.7 2268.4 1691.8 1181.2 830.6 632.5 543.6 492.8 
454.7 414.1 378.5 335.3 297.2 259.1 221.0 182.9 147.3 119.4 99.1 81.3 63.5 50.8 40.6 30.5 25.4 20.3 17.8 0.0 
6812.8 6594.3 6160.0 5624.0 4983.9 4308.2 3571.5 2799.3 2039.8 1353.9 884.0 685.9 599.5 538.5 485.2 431.8 383.6 
340.4 294.7 256.6 215.9 185.4 157.5 134.6 116.8 99.1 81.3 66.0 55.9 48.3 38.1 30.5 25.4 20.3 17.8 17.8 0.0 
6812.8 6505.4 5916.1 5197.2 4394.5 3525.8 2606.2 1707.0 1038.9 759.5 660.4 586.8 513.1 449.6 388.6 337.8 292.1 248.9 
215.9 188.0 162.6 142.3 121.9 104.1 86.4 71.1 58.4 50.8 43.2 40.6 33.0 25.4 20.3 17.8 15.2 12.7 0.0 
6812.8 6401.3 5702.7 4864.5 3889.0 2880.6 1823.9 1038.9 774.8 683.3 599.5 513.1 439.5 373.4 315.0 269.3 233.7 203.2 175.3 
149.9 127.0 109.2 88.9 73.7 63.5 53.3 45.7 40.6 35.6 33.0 33.0 27.9 20.3 17.8 12.7 10.2 0.0 
6812.8 6325.1 5504.6 4559.6 3436.9 2326.8 1290.4 835.7 724.0 640.1 543.6 454.7 378.5 315.0 266.7 228.6 198.1 170.2 144.8 
121.9 101.6 83.8 68.6 58.4 48.3 43.2 38.1 35.6 33.0 30.5 30.5 27.9 25.4 17.8 12.7 7.6 0.0 
6812.8 6271.7 5380.1 4351.3 3185.4 1943.2 1026.2 779.8 690.9 602.0 497.9 409.0 332.8 276.9 236.2 203.2 172.7 147.3 121.9 101.6 
83.8 68.6 55.9 48.3 40.6 35.6 33.0 27.9 27.9 25.4 25.4 22.9 20.3 15.2 10.2 7.6 0.0 
6812.8 6177.7 5296.3 4229.4 2987.3 1770.5 945.0 759.5 673.2 581.7 472.5 381.0 309.9 259.1 221.0 188.0 157.5 129.5 106.7 88.9 
71.1 58.4 48.3 38.1 33.0 27.9 25.4 22.9 22.9 20.3 20.3 17.8 15.2 12.7 7.6 5.1 0.0 
6812.8 6160.0 5260.7 4176.1 2954.2 1709.5 939.9 759.5 673.2 571.5 472.5 383.6 307.4 256.6 221.0 185.4 155.0 127.0 104.1 86.4 
68.6 55.9 43.2 35.6 30.5 27.9 25.4 22.9 20.3 20.3 17.8 15.2 15.2 10.2 7.6 2.5 0.0 
